??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOH AR-R113-010-01-S49F
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH AR-R113-010-01-S49F
VERF
Availability
no more available
BC
Order code
BOH0024
TC
Artikelbezeichnung
BOH AR-R113-010-01-S49F
PX
Product view
51383_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.02200 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = R113, Dimension = 75 x 10 x 15 mm, Interface = for analog amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Through-beam sensor, Special optical feature = Light array, Light type = LED, red light, Active length AL 1 = 30 mm, Range = 0...200 mm, Connection = Cable with connector, M8x1-Female, 1 m, PUR, Housing material = Aluminium, anodized, black, Material sensing surface = PMMA, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.